OverviewAll product unitsProduct unitRadio ModulesProduct groupRadio ModulesProduct familyMeteringProduct seriesMetis-e & EV-Kits

Metis-e & EV-Kits NEW

Radio Module 868 MHz wM-BUS

Metis-e & EV-Kits

Characteristics

  • Compact and cost-optimized module with enhanced performance
  • Operating modes: Idle-Mode,Receiving-Mode,Transmitting-Mode and Standby/Shutdown mode
  • Wireless M-BUS EN13757-4: 2013 standard
  • OMS (Open Metering System) supported
  • Range up to 1500 m line of sight
  • Small size: 12 x 8 x 2 mm (L x W x H)
  • RF output power 14 dBm
  • Easy switching between operating modes S, T, C
  • Adjustable RF data rates
  • Communication via UART/SPI Interface
  • Available on Tape & Reel for SMT mounting
  • ACC Software - PC Tool to configure and update the module
  • Wireless Connectivity SDK
  • WE UART Terminal

Applications

  • Smart Metering
  • Smart Buildings
  • Advanced Metering Infrastructure
  • Environmental Monitoring

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Radio Module
EV-Kits
Order Code Data­sheet Man­ual Downloads StatusDescriptionFrequency Range
(MHz)
dLoS
(m)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Radio ModuleAntennaEvaluation Kit Samples
2609059283001
PDF5 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. EV-Kit Metis-e2609051183000
2600130086
2609051183000SPEC
PDF New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. Metis-e 868.3 - 869.525 1500 14 -107 2.2 3.8 100 12 8 22600130081
2600130082
2600130086
2609059283001
Order Code Data­sheet
2609059283001
2609051183000SPEC
Samples
Order Code Data­sheet Man­ual Downloads StatusDescriptionFrequency Range
(MHz)
dLoS
(m)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Radio ModuleAntennaEvaluation Kit Samples

Software Downloads

Wireless Connectivity SDK

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.

ACC Tool

The "ACC V3" is a tool to update and configure certain Würth Elektronik eiSos modules. The supported features will include the search and upload of new firmwares as well as the modification of the available configuration parameters. It allows full user control over all supported products, as in the range of the producer’s intentions, always referring to the respective manual of the connected module.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.

WE UART Terminal

Kickstart your Prototyping instantly.The WE UART Terminal is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.

  • Simple setup
  • Intuitive interface
  • Color coded Packet interpretation
  • 100% log traceability

    Download now

Wireless M-Bus

Wireless Meter Bus (wM-BUS) is the extension of the meter Bus (M-BUS) with a wireless protocol and role scheme for handling communication over a standardized wireless communication interface between meters and data loggers – so called smart meter gateways (SMGW). This scheme is specified by the European standard EN 13757 and its sub-standards. The motivation of this standard is to allow an automated measuring and processing of data, track the usage of resources and to optimize provisioning in order to create an “Advanced Metering Infrastructure” (AMI).

Such Smart grid / meter devices are typically battery operated and in need for a long range and robust wireless communication. This is the reason for using the Sub GHz frequencies in the free ISM Bands. EN13757-4 is specifying radio options in the 169 MHz, 434 MHz or 868 MHz band, regarding to the region.

User Application

Advantages for the Customers

  • „Almost live“ data access on his currently use of resources including a “live” cost estimation instead of yearly billing 
  • Comparison on a day-by-day basis when data is available  
  • No costs for the manual readout, no huddle with a yearly appointment for manual meter readout person  
  • Secure due to encryption, only the owner of the data knows the key required for decrypting the messages of the meters  
  • Several metering providers can share a single Smart meter Gateway (water, gas, electricity, heat cost, …)

Disadvantages for the Customers

  • High initial costs: Smart meter gateway and meters with wireless interface
  • Battery lifetime requires exchanging devices each 7 - 10 years in case of battery operated devices – due to security reasons “just” changing the battery is often prevented

Videos

Würth Elektronik Webinar: „wireless M-Bus“. What do I have to know about?

Videos

Manni Talks- Unboxing the Evaluation Kit